A general purpose condenser that can be used for distillation and extraction. Suitable for use in vacuum distillations. With the outer joint at the top and the inner joint at the bottom with a drip tip. The tubulation O.D. is approximately 10 mm.
A general purpose condenser that can be used for distillation and extraction. Suitable for use in vacuum distillations. With the outer joint at the top and the inner joint at the bottom with a drip tip. The tubulation O.D. is approximately 10 mm.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 2400-200 | PYREX® 200 mm Liebig Condensers, Drip Tip, with 19/38 Standard Taper Outer and Inner Joints | 1 / Pk | 1 / Cs | PYREX® | per case | |
| 2400-300 | PYREX® 300 mm Liebig Condensers, Drip Tip, with 24/40 Standard Taper Outer and Inner Joints | 1 / Pk | 4 / Cs | PYREX® | per case | |
| 2400-400 | PYREX® 400 mm Liebig Condensers, Drip Tip, with 24/40 Standard Taper Outer and Inner Joints | 1 / Pk | 4 / Cs | PYREX® | per case |