Corning® BioCoat® Poly-D-Lysine/Laminin 12 mm #1 German Glass Coverslip, Bulk Packed, 80/Case
Product Number354087
Corning® BioCoat™ Poly-D-Lysine/Laminin 12mm #1 German Glass coverslip with a uniform application of poly-D-lysine and laminin. Bulk packed, 80/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 354087 |
| Qty./Pk | 80 / Pk |
| Qty./Cs | 80 / Cs |
| Brand | Corning® |
| Size | 12 mm |
| Storage | 2° - 8°C |
| Surface Coating | Poly-D-Lysine/Laminin |
Specifications Documents