Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Reusable Plastic Narrow Mouth Wash Bottle, Low Density Polyethylene with GL-32 PP Screw Cap
Product Number1300P-1L
These bottles are manufactured from low density polyethylene and are offered with a narrow or wide mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.
Added to Your Shopping Cart
Details
Product Number | 1300P-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Bottle Style | Gas washing |
Neck Style | Narrow mouth |
Top Style | Standard Taper Joint |
Bottle Shape | Cylindrical |
Thread Finish | 32 |
Standard Taper Joint | 29/42 |
Feature | Reusable |
Height | 221 mm (approx.) |
Height With Stopper | 335 mm (approx.) |
Height Without Stopper | 245 mm (approx.) |
O.D. | 41 mm (approx.) |
Inlet Outlet Tube O.D. | 8 mm (approx.) |
Sterile | No |
Specifications Documents