Corning® 250 mL Reusable Plastic Wide Mouth Wash Bottle, Low Density Polyethylene with GL-45 PP Screw Cap
Product Number1300P-250W

These bottles are manufactured from low density polyethylene and are offered with a wide mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.
Added to Your Shopping Cart
Details
Product Number | 1300P-250W |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Capacity | 250 mL |
Bottle Style | Weighing |
Neck Style | Short |
Top Style | Standard Taper Joint |
Bottle Shape | Cylindrical |
Thread Finish | 45 |
Stopper Style | Hollow glass |
Standard Taper Joint | 45/12 |
Feature | Reusable |
Height | 100 mm (approx.) |
O.D. | 40 mm (approx.) |
Weight | 83 g (approx.) |
Sterile | No |
Specifications Documents