- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
LR100-12 | Corning® Gosselin™ Round HDPE Bottle, 100 mL, 37 mm Red Cap with Wad, Assembled, Sterile, 335/Case | 335 / Pk | 335 / Cs | Corning® | N/A | per case | |
LR1000-03 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap, Assembled, 68/Case | 68 / Pk | 68 / Cs | Corning® | N/A | per case | |
LR1000-08 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Wad, Assembled, Sterile, 68/Case | 68 / Pk | 68 / Cs | Corning® | N/A | per case | |
LR150A-14 | Corning® Gosselin™ Round HDPE Bottle, 150 mL, 37 mm Red Cap with Wad, Assembled, Sterile, 250/Case | 250 / Pk | 250 / Cs | Corning® | N/A | per case | |
LR250-07 | Corning® Gosselin™ Round HDPE Bottle, 250 mL, 37 mm Red Cap, Assembled, Sterile, 145/Case | 145 / Pk | 145 / Cs | Corning® | N/A | per case | |
LR250-09 | Corning® Gosselin™ Round HDPE Bottle, 250 mL, 37 mm Red Cap with Wad, Assembled, Sterile, 145/Case | 145 / Pk | 145 / Cs | Corning® | N/A | per case | |
LR500-03 | Corning® Gosselin™ Round HDPE Bottle, 500 mL, 58 mm Red Cap with Seal, Assembled, Sterile, 140/Case | 140 / Pk | 140 / Cs | Corning® | N/A | per case | |
LR500-04 | Corning® Gosselin™ Round HDPE Bottle, 500 mL, 58 mm Red Cap with Wad, Assembled, Sterile, 140/Case | 140 / Pk | 140 / Cs | Corning® | N/A | per case | |
LR50A-12 | Corning® Gosselin™ Round HDPE Bottle, 50 mL, 27 mm Red Cap with Wad, Assembled, 600/Case | 600 / Pk | 600 / Cs | Corning® | N/A | per case | |
LR50A-18 | Corning® Gosselin™ Round HDPE Bottle, 50 mL, 27 mm Red Cap with Wad, Assembled, Sterile, 600/Case | 600 / Pk | 600 / Cs | Corning® | N/A | per case |