Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® CellCube®, 100 Layer, CellBIND® Surface, Polystyrene with 6" Silicone Tubing and AseptiQuik® G
Product Number3244

Corning's Closed System CellCube® Modules are now available with CellBIND® surface treatment. A complete range of standard closed system accessories integrate seamlessly with AseptiQuik® and MPC connectors for total adherent cell culture workflow solutions. Stands and carts are also available to link multiple CellCubes, enabling modular scale out in a small footprint.
- 85,000 cm² Surface Area per module
- Corning CellBIND® surface treatment
- Sterility Assurance Level(SAL) of 10⁻⁶
- AseptiQuik® G Connectors
- Non-pyrogenic
Added to Your Shopping Cart
Details
Product Number | 3244 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Adapter Style | AseptiQuik® G |
Cell Growth Area | 85000 cm² |
Surface Treatment | Corning CellBIND Surface |
Recommended Medium Volume | 8 L |
Sterile | Oui |
Sterile Details | SAL 10⁻⁶ |
Specifications Documents
Available Certificates