Disposable 100 mm Aseptic Transfer Cap for 5L Plastic Erlenmeyer Flask, 0.2 µm Vent, Aspetic Connector, Sterile
Product Number11512
Closed cell culture systems help reduce the risk of adventitious contamination during drug development and manufacturing. Corning offers closed systems accessories with vessels to help transfer liquid aseptically. The internal end is a rigid polypropylene dip tube designed to reach the bottom of the flask. The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PTFE membrane and a barbed fitting. The liquid transfer port uses a 1/4" ID (3/8" OD) chemically resistant, heat sealable flexible tubing on the external side of the cap ending in an aseptic connector.
- Double bagged for GMP applications
- Animal component free vessels
- BSE/TSE compliant accessories
- SAL 10⁻⁶ sterilization
- Wide range of product offerings
- Customizable solutions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 11512 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Diameter | 100 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
Specifications Documents
Available Certificates