Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Disposable 70 mm Aseptic Transfer Cap for 3L Plastic Erlenmeyer Flask, 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile
Product Number431448
These Corning® Erlenmeyer Flask Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the 3L Corning® Polycarbonate Erlenmeyer flasks.
- The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
- The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/8 inch ID (3.2mm), 1/4 inch (6.4mm) OD chemically resistant, heat sealable flexible tubing, ending in a male Luer lock (MLL) closed with a female Luer sealing cap.
Added to Your Shopping Cart
Details
| Product Number | 431448 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Diameter | 70 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
Specifications Documents