Corning® 150 mL Easy Grip Polystyrene Storage Bottles with Dip Tube, with 0.2 µm MLL/FLL Filter, MLL
Product Number11650
康宁聚苯乙烯储液瓶目前可作为封闭系统提供。其为预先组装的无菌产品,采用独立双套袋包装。预先组装的转移盖上有两个端口。一个端口接0.2 µm滤芯,另一个端口接耐化学腐蚀性可热封软管,末端有公鲁尔接头。汲取管一直延伸到培养瓶底部,便于实现无菌移液。
- 由光学透明聚苯乙烯制成
- 已灭菌,SAL达到10⁻⁶
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 11650 |
| 数量/包 | 1 /包 |
| 数量/箱 | 8 /箱 |
| 品牌 | Corning® |
| 容量 | 150 mL |
| 顶部式样 | 带螺纹 |
| 盖材料 | 高密度聚乙烯 |
| 盖直径 | 45 mm |
| 盖颜色 | 橙色 |
| 无菌 | 是 |
| 导管连接 | 公鲁尔锁接头 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26825020
- Quality Certificate - Lot No.22425024
- Quality Certificate - Lot No.12825035
- Quality Certificate - Lot No.08825014
- Quality Certificate - Lot No.08525019
- Quality Certificate - Lot No.05825019
- Quality Certificate - Lot No.05625043
- Quality Certificate - Lot No.04225006
- Quality Certificate - Lot No.02325011
- Quality Certificate - Lot No.16524047
- Quality Certificate - Lot No.10424009
- Quality Certificate - Lot No.35523042
- Quality Certificate - Lot No.30323007
- Quality Certificate - Lot No.22723038
- Quality Certificate - Lot No.00423043
- Quality Certificate - Lot No.34122027
- Quality Certificate - Lot No.30922005
- Quality Certificate - Lot No.29622003
- Quality Certificate - Lot No.26222011
- Quality Certificate - Lot No.08222013
- Quality Certificate - Lot No.06822006
- Quality Certificate - Lot No.30021019
- Quality Certificate - Lot No.06821009
- Quality Certificate - Lot No.02821009
- Quality Certificate - Lot No.32220053
- Quality Certificate - Lot No.30920031
- Quality Certificate - Lot No.27420028
- Quality Certificate - Lot No.27220029
- Quality Certificate - Lot No.24420059
- Quality Certificate - Lot No.06520005