Corning® 500 mL Easy Grip Polystyrene Storage Bottles with Dip Tube, with 0.2 µm MLL/FLL Filter, MLL
产品编号11665
Corning polystyrene Storage Bottles are now available as closed system solutions. They are sterile and arrive individually double-bagged and preassembled. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a Male Luer Lock. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polystyrene
- Sterilized to SAL 10⁻⁶
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 11665 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Top Style | Threaded |
| Cap Material | High density polyethylene |
| Cap Diameter | 45 mm |
| Cap Color | Orange |
| Sterile | Yes |
| Tubing Connection | Male Luer lock |
产品规格文件
可用的证书
- 质量证书 – 批号 03026047
- 质量证书 – 批号 34425038
- 质量证书 – 批号 33825027
- 质量证书 – 批号 06425032
- 质量证书 – 批号 04425011
- 质量证书 – 批号 26824013
- 质量证书 – 批号 26024025
- 质量证书 – 批号 23224040
- 质量证书 – 批号 21624004
- 质量证书 – 批号 21424008
- 质量证书 – 批号 18924001
- 质量证书 – 批号 17724052
- 质量证书 – 批号 17524016
- 质量证书 – 批号 16324015
- 质量证书 – 批号 15924025
- 质量证书 – 批号 15824032
- 质量证书 – 批号 12824015
- 质量证书 – 批号 06324016
- 质量证书 – 批号 05224015
- 质量证书 – 批号 04624010
- 质量证书 – 批号 02824005
- 质量证书 – 批号 01624034
- 质量证书 – 批号 10623006
- 质量证书 – 批号 23022031
- 质量证书 – 批号 21222020
- 质量证书 – 批号 18822012
- 质量证书 – 批号 17122010
- 质量证书 – 批号 16122069
- 质量证书 – 批号 13022031
- 质量证书 – 批号 12622009