text.skipToContent text.skipToNavigation

Corning® Disposable Spinner Flasks

E-mail

  • The Corning disposable spinner flask system comes ready-to-use with a paddle and integrated magnet, reducing the need for time-consuming assembly, cleaning, or reassembly.
  • Molded from virgin polystyrene and sterile, each spinner flask system assures a clean sterile unit. No more concerns with detergent residues or contamination.
  • The paddle size and height are optimized for each vessel size. A unique integrated magnet provides smooth, even rotation at required speeds on slow-speed stirrers. Heat build-up in the vessel is reduced by means of a specially designed flange that raises the vessel off the stir-plate surface (125 mL and 500 mL flasks only).

Retrofit kits are available for converting older reusable spinner flasks to fit newer dual-bearing impellers.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3578 Corning® 500 mL Disposable Spinner Flask with Vent Cap and 2 Angled Sidearms, Sterile   1 / Pk     12 / Cs     Corning®   N/A per case
3580 Corning® 1L Disposable Spinner Flask, Vent Cap, Sterile   1 / Pk     6 / Cs     Corning®   N/A per case
3581 Corning® 3L Disposable Spinner Flask, Vent Cap, Sterile   1 / Pk     4 / Cs     Corning®   N/A per case