
PYREX® 250 mL Long Neck Shaker Erlenmeyer Flask
产品编号4442-250


These 250 mL PYREX® long neck shaker culture flasks are basically Erlenmeyer flasks to which a long straight, rimless neck of heavy tubing has been added. The longer necks reduce the amount of splashed solution reaching the closure. They are ideal for shaker cultures. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks include a marking spot. The approximate neck O.D. is 38mm. For closures see Nos. 26796-38 and 26797-38.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 4442-250 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Top Style | Plain |
Neck Style | Delong |
Stopper Style | No stopper |
Feature | Reusable |
Height | 138 mm (approx.) |
O.D. | 81 mm (approx.) |
Flask Style | Shaker |
Sterile | No |
Neck O.D. | 38 mm (approx.) |
产品规格文件
可用的证书
- 质量证书 – 批号 00725275
- 质量证书 – 批号 35124049
- 质量证书 – 批号 32024043
- 质量证书 – 批号 23524097
- 质量证书 – 批号 20424031
- 质量证书 – 批号 06524016
- 质量证书 – 批号 32123042
- 质量证书 – 批号 28423090
- 质量证书 – 批号 19823043
- 质量证书 – 批号 09523061
- 质量证书 – 批号 05323275
- 质量证书 – 批号 21322068
- 质量证书 – 批号 18622035
- 质量证书 – 批号 15722022
- 质量证书 – 批号 09122027
- 质量证书 – 批号 07722045
- 质量证书 – 批号 00722046
- 质量证书 – 批号 28121057
- 质量证书 – 批号 25121177
- 质量证书 – 批号 20021025
- 质量证书 – 批号 16621146
- 质量证书 – 批号 12521073
- 质量证书 – 批号 12520103
- 质量证书 – 批号 09220006
- 质量证书 – 批号 31919035
- 质量证书 – 批号 29019053
- 质量证书 – 批号 21419029
- 质量证书 – 批号 19119092
- 质量证书 – 批号 08519021
- 质量证书 – 批号 02619025