Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Narrow Mouth Erlenmeyer Flask Assortment Pack with Heavy Duty Rim
Product Number4980-PACK
Approximate graduations are in durable white enamel. An extra large marking space is also provided. Heavy, durable top tooling.
A convenience pack containing one each of the most popular sizes of Cat. No. 4980 series flask. Designed for the low volume user, a case contains one each of five sizes: 50 mL, 125 mL, 250 mL, 500 mL, and 1L. Packaged in a partitioned carton for safe transit and storage.
Added to Your Shopping Cart
Details
Product Number | 4980-PACK |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Flask Style | Erlenmeyer |
Sterile | No |
Packaging | Assortment Pack |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01525001
- Quality Certificate - Lot No.35824001
- Quality Certificate - Lot No.33724001
- Quality Certificate - Lot No.30324001
- Quality Certificate - Lot No.27124001
- Quality Certificate - Lot No.26424001
- Quality Certificate - Lot No.25324001
- Quality Certificate - Lot No.23524001
- Quality Certificate - Lot No.23424001
- Quality Certificate - Lot No.21424001
- Quality Certificate - Lot No.20424001
- Quality Certificate - Lot No.20024001
- Quality Certificate - Lot No.18024001
- Quality Certificate - Lot No.17824001
- Quality Certificate - Lot No.16324001
- Quality Certificate - Lot No.14124001
- Quality Certificate - Lot No.12324001
- Quality Certificate - Lot No.12124001
- Quality Certificate - Lot No.10024001
- Quality Certificate - Lot No.09924001
- Quality Certificate - Lot No.09324001
- Quality Certificate - Lot No.07124001
- Quality Certificate - Lot No.06724001
- Quality Certificate - Lot No.06524001
- Quality Certificate - Lot No.04524001
- Quality Certificate - Lot No.02424001
- Quality Certificate - Lot No.00824001
- Quality Certificate - Lot No.23323001
- Quality Certificate - Lot No.19223001
- Quality Certificate - Lot No.10123001