
PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper
Product Number5020-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These narrow mouth 500 mL PYREX® Erlenmeyer flasks have No. 32 PYREX® Standard Taper stoppers for secure sealing. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity. For replacement stoppers see No. 7650.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5020-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Top Style | Standard Taper Stopper |
Neck Style | Narrow mouth |
Feature | Reusable |
Graduation Interval | 50 mL |
Standard Taper Stopper No. | 32 |
Height | 215 mm (approx.) |
O.D. | 101 mm (approx.) |
Flask Style | Erlenmeyer |
Sterile | No |
Graduation Range | 100 - 500 mL |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.18325038
- Quality Certificate - Lot No.15525542
- Quality Certificate - Lot No.14325063
- Quality Certificate - Lot No.03125022
- Quality Certificate - Lot No.29024303
- Quality Certificate - Lot No.24624016
- Quality Certificate - Lot No.22124079
- Quality Certificate - Lot No.14424028
- Quality Certificate - Lot No.09224078
- Quality Certificate - Lot No.03124054
- Quality Certificate - Lot No.32623257
- Quality Certificate - Lot No.21323001
- Quality Certificate - Lot No.20223054
- Quality Certificate - Lot No.10423034
- Quality Certificate - Lot No.05223009
- Quality Certificate - Lot No.00423030
- Quality Certificate - Lot No.25122059
- Quality Certificate - Lot No.22322043
- Quality Certificate - Lot No.18122064
- Quality Certificate - Lot No.09722052
- Quality Certificate - Lot No.34821002
- Quality Certificate - Lot No.30121003
- Quality Certificate - Lot No.25821065
- Quality Certificate - Lot No.20921025
- Quality Certificate - Lot No.15521005
- Quality Certificate - Lot No.11121012
- Quality Certificate - Lot No.27920017
- Quality Certificate - Lot No.12720016
- Quality Certificate - Lot No.04320069
- Quality Certificate - Lot No.01320073