Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 125 mL Narrow Mouth Erlenmeyer Flask with Phenolic Screw Cap
Product Number4985-125

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 125 mL PYREX® Erlenmeyer flasks with phenolic screw caps are ideal for use as a shaker flask or for mixing, media prep and storage needs. Impact resistant caps with 24-410 GPI threads are equipped with cemented-in, inert white rubber liners which are resistant to steam sterilization. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity and include marking spot. For replacement caps see No. 9999.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4985-125 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 125 mL |
Top Style | Threaded |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Graduation Interval | 25 mL |
Cap Style | Screw cap |
Cap Material | Phenolic |
Thread Finish | 24 |
Height | 105 mm (approx.) |
O.D. | 68 mm (approx.) |
Flask Style | Erlenmeyer |
Cap Color | Black |
Sterile | No |
Graduation Range | 50 - 125 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11925016
- Quality Certificate - Lot No.35124008
- Quality Certificate - Lot No.26324015
- Quality Certificate - Lot No.13424044
- Quality Certificate - Lot No.30823012
- Quality Certificate - Lot No.27523022
- Quality Certificate - Lot No.19423054
- Quality Certificate - Lot No.13823011
- Quality Certificate - Lot No.06623013
- Quality Certificate - Lot No.32822044
- Quality Certificate - Lot No.15722006
- Quality Certificate - Lot No.13722127
- Quality Certificate - Lot No.32121021
- Quality Certificate - Lot No.17221011
- Quality Certificate - Lot No.10921003
- Quality Certificate - Lot No.21920042
- Quality Certificate - Lot No.27719036
- Quality Certificate - Lot No.10719056
- Quality Certificate - Lot No.01619068
- Quality Certificate - Lot No.20618053
- Quality Certificate - Lot No.15218036
- Quality Certificate - Lot No.15118027
- Quality Certificate - Lot No.02318087
- Quality Certificate - Lot No.24017004
- Quality Certificate - Lot No.05117032
- Quality Certificate - Lot No.28216012
- Quality Certificate - Lot No.22816040
- Quality Certificate - Lot No.19516026
- Quality Certificate - Lot No.05016018
- Quality Certificate - Lot No.22015057