 
Corning® 50 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polypropylene with GL-45 PP Screw Cap
Product Number4985P-50
 
            This item will be discontinued when inventory reaches 0. Suggested Replacement: 4985P-75.
Translucent polypropylene flasks are manufactured with blue graduations for reference. The flasks have a screw neck and are supplied with a polypropylene blue cap.
	Added to Your Shopping Cart
  
   Details
| Product Number | 4985P-50 | 
| Qty./Pk | 1 / Pk | 
| Qty./Cs | 6 / Cs | 
| Brand | Corning® | 
| Neck Style | Narrow mouth | 
| Cap Style | Screw cap | 
| Cap Material | Polypropylene | 
| Thread Finish | 45 | 
| Feature | Reusable | 
| Capacity | 75 mL | 
| Flask Style | Erlenmeyer | 
| Top Style | Threaded | 
| Graduation Interval | 10 mL | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.27923001
- Quality Certificate - Lot No.25723001
- Quality Certificate - Lot No.23723001
- Quality Certificate - Lot No.32522001
- Quality Certificate - Lot No.24922001
- Quality Certificate - Lot No.13122001
- Quality Certificate - Lot No.25721001
- Quality Certificate - Lot No.01221001
- Quality Certificate - Lot No.17919001
- Quality Certificate - Lot No.16219001
- Quality Certificate - Lot No.15018001
- Quality Certificate - Lot No.01918001
- Quality Certificate - Lot No.26016000
- Quality Certificate - Lot No.22112001
- Quality Certificate - Lot No.Generic
 
                      