Corning® Tank Liner 200L, Gusseted, 3D
Product Number91-300-35
This 200L gusseted tank liner is designed to eliminate cross contamination and the need to clean and validate tanks, while extending reusable tank life. Each bag is irradiated and individually packed to ensure sterility. It is ideal for biopharmaceutical applications.
Dimensions: 22.5" x 34" (200 liter)
Corning's portfolio of irradiated tank liners are designed to fit cylindrical tanks. Tank liners are manufactured with low-density polyethylene (ULDPE) and are available in a range of sizes.
Features and Benefits
- Gamma irradiated, individually packaged
- Free of animal-derived components
- Eliminate costs associated with the cleaning and validation of tanks
- Decrease labor costs and increase turnaround time
- Eliminate the risks associated with cross contamination
- Help extend the life of reusable tanks, resulting in lower capital expenditures
- Wide variety of sizes available
Corning media certificates are available on our Resource Library.
Added to Your Shopping Cart
Details
| Product Number | 91-300-35 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.AG6G-0000
- Quality Certificate - Lot No.9AZ65-0000
- Quality Certificate - Lot No.9AZ5K-0000
- Quality Certificate - Lot No.9ANG2-0000
- Quality Certificate - Lot No.9AM7Q-0000
- Quality Certificate - Lot No.9AJS5-0000
- Quality Certificate - Lot No.9AJH7-0000
- Quality Certificate - Lot No.9AGXZ-0000
- Quality Certificate - Lot No.9AGMC-0000
- Quality Certificate - Lot No.9ADZG-0000
- Quality Certificate - Lot No.9ADUZ-0000
- Quality Certificate - Lot No.9ADNE-0000
- Quality Certificate - Lot No.9ADGD-0000
- Quality Certificate - Lot No.9AAKG-0000
- Quality Certificate - Lot No.9A93D-0000
- Quality Certificate - Lot No.9A8U0-0000
- Quality Certificate - Lot No.9A7SP-0000
- Quality Certificate - Lot No.9A6L0-0000
- Quality Certificate - Lot No.9A69K-0000
- Quality Certificate - Lot No.9A4BK-0000
- Quality Certificate - Lot No.9A427-0000
- Quality Certificate - Lot No.9A3JM-0000
- Quality Certificate - Lot No.9A1ZN-0000
- Quality Certificate - Lot No.9A15B-0000
- Quality Certificate - Lot No.9A09S-0000
- Quality Certificate - Lot No.99ZVL-0000
- Quality Certificate - Lot No.99UH2-0000
- Quality Certificate - Lot No.99E0W-0000
- Quality Certificate - Lot No.99E0S-0000
- Quality Certificate - Lot No.99B0Q-00000