
Falcon® HTS 24-well Multiwell Permeable Support System with 3.0 µm High Density PET Membrane, Sterile, 5/Pack, 5/Case
Product Number351183

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 351182)
- Automate and increase productivity and throughput of cell culture insert-based assays
- Designed for bioavailability, transport, permeability, cell migration, and tumor invasion studies

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,302.84 per case
Added to Your Shopping Cart
Details
Product Number | 351183 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Falcon® |
Plate Format | 24-well |
Cell Growth Area | 0.3 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 3 µm |
Membrane Diameter | 6.5 mm |
Storage | Room temperature |
Specifications Documents