Axygen® 96孔吸头,250µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒
Product NumberFX-250-R

This is the suggested replacement for FX-250-L-R and EM-250-R.
Axygen® 吸头品种齐全,可用于Beckman Coulter® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯、宽口、超细尖端和加长规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔和384孔形式,适用于Beckman Coulter® Biomek® FX、Biomek® NX、Biomek® 3000及Multimek™ AP-96、SPAN-8、MP20、MP200和AP-384移液头。
Added to Your Shopping Cart
Details
Product Number | FX-250-R |
数量/包 | 960 /包 |
数量/箱 | 4800 /箱 |
品牌 | Axygen® |
系列 | FX |
模型 | Biomek |
吸头特性 | Standard |
吸头形状 | 圆形 |
吸头 | Standard |
兼容性 | Beckman Coulter |
结合模型使用 | Beckman Coulter |
包装 | 符合SBS标准的盒 |
包装配置 | Single Rack |
包装规格 | 10盒/包,5包/箱 |
吸头规格 | 96支吸头/盒 |
件/箱 | 50 Racks/Case |
最大容量/孔 | 250 µL |
过滤器 | 没有 |
Sterile | No |
Autoclavable | No |
颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18825805
- Quality Certificate - Lot No.18425805
- Quality Certificate - Lot No.18225805
- Quality Certificate - Lot No.16925805
- Quality Certificate - Lot No.16725805
- Quality Certificate - Lot No.16525805
- Quality Certificate - Lot No.15425805
- Quality Certificate - Lot No.14925805
- Quality Certificate - Lot No.12725805
- Quality Certificate - Lot No.11825805
- Quality Certificate - Lot No.05725805
- Quality Certificate - Lot No.34824805
- Quality Certificate - Lot No.20124000
- Quality Certificate - Lot No.20024000
- Quality Certificate - Lot No.19924000
- Quality Certificate - Lot No.19824000
- Quality Certificate - Lot No.19724000
- Quality Certificate - Lot No.17824805
- Quality Certificate - Lot No.17324805
- Quality Certificate - Lot No.13224805
- Quality Certificate - Lot No.12824805
- Quality Certificate - Lot No.12224805