Corning® BioCoat® Poly-D-Lysine 4-well Culture Slide, 3/Pack, 12/Case
Product Number354577
Corning® BioCoat™ 4-well culture slide with a uniform application of Poly-D-Lysine. Glass slide with polystyrene vessel, lid, and safety removal tool. 4/pack, 12/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。
Added to Your Shopping Cart
Details
| Product Number | 354577 |
| Qty./Pk | 3 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Size | 4 Wells |
| Storage | 2° - 8°C |
| Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06925003
- Quality Certificate - Lot No.27524005
- Quality Certificate - Lot No.21323005
- Quality Certificate - Lot No.9126011
- Quality Certificate - Lot No.9008334
- Quality Certificate - Lot No.8018234
- Quality Certificate - Lot No.7184506
- Quality Certificate - Lot No.7163010
- Quality Certificate - Lot No.7037001
- Quality Certificate - Lot No.6214001
- Quality Certificate - Lot No.6139004
- Quality Certificate - Lot No.6004258
- Quality Certificate - Lot No.5187003
- Quality Certificate - Lot No.5013001
- Quality Certificate - Lot No.4161002
- Quality Certificate - Lot No.4111005
- Quality Certificate - Lot No.3312564
- Quality Certificate - Lot No.3129004
- Quality Certificate - Lot No.3122005
- Quality Certificate - Lot No.1162002
- Quality Certificate - Lot No.1133002
- Quality Certificate - Lot No.0314011
- Quality Certificate - Lot No.0083014
- Quality Certificate - Lot No.0020008