Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Gelatin 100 mm TC-treated Culture Dishes, 10/Pack, 10/Case
Product Number354653
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 8 months from date of shipment
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 354653 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Cell Growth Area | 58.1 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Gelatin |
Specifications Documents