
Corning® BioCoat® Laminin 100 mm TC-treated Culture Dishes, 5/Pack, 10/Case
产品编号354452


Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 354452 |
Qty./Pk | 5 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cell Growth Area | 58.1 cm² |
Storage | 2° - 8°C |
Surface Coating | Laminin |
产品规格文件