
Corning® BioCoat® Poly-L-Lysine 60 mm Culture Dishes, 20/Pack, 20/Case
产品编号354517

This is the suggested replacement for 356517.
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 354517 |
Qty./Pk | 20 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Cell Growth Area | 21.3 cm² |
Storage | 4°- 30°C |
Surface Coating | Poly-L-Lysine |
产品规格文件