Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Poly-L-Lysine 60 mm TC-treated Culture Dishes, 20/Pack, 100/Case
Product Number356517

This item will be discontinued when inventory reaches 0. Suggested Replacement: 354517.
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 356517 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Cell Growth Area | 21.3 cm² |
Storage | 4°- 30°C |
Surface Coating | Poly-L-Lysine |