text.skipToContent text.skipToNavigation

Corning® BioCoat™ Fibronectin 35 mm TC-treated Culture Dishes, 10/Pack, 20/Case

Product Number 354457
E-mail
    Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

    Shelf life: >= 3 months from date of shipment

Details
Product Number   354457
Qty./Pk   10 / Pk  
Qty./CS   20 / Cs  
Brand   Corning®  
Cell Growth Area   9.6 cm²  
Storage   2° - 8°C  
Surface Coating   Fibronectin  
Specifications Documents