Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PureCoat™ Amine 100 mm Dish, 10/Pack, 40/Case
Product Number356732
Learn More
This item will be discontinued when inventory reaches 0. Suggested Replacement: 356721.
Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications.
Features
- Optimal Performance Surface technology enhances attachment, proliferation, and recovery post-thaw for a variety of cells with poor attachment properties – mainly primary cells, transfected cells, and fastidious cell lines in serum-free or serum-reduced conditions.
- Lot-to-Lot Consistency Both surfaces are highly consistent from lot-to-lot. They are quality control tested using an appropriate cell line.
- Delivering Choice Surface chemistries are available on a variety of cultureware for preparative cell culture and drug discovery assays.
Specification
- Store at room temperature - No special storage or handling required
- Stable for at least 18 months from date of manufacture
- Quality control tested using an appropriate cell line
- Sterilized to SAL 10⁻⁶ by gamma irradiation
- Noncytotoxic and nonpyrogenic
- Cultureware material is polystyrene suitable for cell culture
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 356732 |
Qty./Pk | 10 / Pk |
Qty./Cs | 40 / Cs |
Brand | Corning® |
Cell Growth Area | 58.1 cm² |
Storage | Room Temperature |
Surface Coating | Amine |
- Quality Certificate - Lot No.9161016
- Quality Certificate - Lot No.9065005
- Quality Certificate - Lot No.8345010
- Quality Certificate - Lot No.8260002
- Quality Certificate - Lot No.8108013
- Quality Certificate - Lot No.8106033
- Quality Certificate - Lot No.8044024
- Quality Certificate - Lot No.8002038
- Quality Certificate - Lot No.6355026
- Quality Certificate - Lot No.6326004
- Quality Certificate - Lot No.6206040
- Quality Certificate - Lot No.6136103
- Quality Certificate - Lot No.6056002
- Quality Certificate - Lot No.5245003
- Quality Certificate - Lot No.5158078
- Quality Certificate - Lot No.5090009
- Quality Certificate - Lot No.4219014
- Quality Certificate - Lot No.4128907
- Quality Certificate - Lot No.3281018
- Quality Certificate - Lot No.2319011
- Quality Certificate - Lot No.1103012