
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
8L Corning® Reusable Glass Spinner Flask Only, with 100 mm Flat Center Cap and 4 Vertical Sidearms
Product Number4510-8L
- Can be used with direct drive motor or magnetically driven paddle assembly
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- 4, 45mm vertical sidearms permit use with sidearm probes and fittings
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
Spare parts for sidearm fittings, see Cat. Nos. 1395-32LTC, 1395-45LTC, 1395-LTR, and 1395LTMC
Added to Your Shopping Cart
Details
Product Number | 4510-8L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Maximum Working Volume | 8 L |
Sidearm Openings | 4 |
Sidearm Style | Vertical |
Sidearm Cap Diameter | 45 mm (approx.) |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Color | Orange |
Thread Finish | 45 |
Diameter | 234 mm (approx.) |
Sidearm I.D. | 29 mm (approx.) |
Sterile | No |
Feature | Reusable |
Specifications Documents