Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Media Handling Fitting with Dual 1/4“ Inlets for 8L or 15L Vertical Sidearm Flasks
Product Number4519-116
- Used to introduce medium aseptically into large spinner flasks with vertical sidearms.
- Fittings are comprised of a PET insert with a fluorocarbon O-Ring and a polypropylene sealing cap.
- Gas filters are PTFE, 0.2 µm porosity.
- The 316 stainless steel tubes are held in place by modified polyphenylene oxide thermoplastic nuts with integrated ferrules.
- The fittings are completely autoclavable.
Spare parts for sidearm fittings, see Cat. Nos. 1395-32LTC, 1395-45LTC, 1395-LTR, and 1395LTMC
Added to Your Shopping Cart
Details
Product Number | 4519-116 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Cap Diameter | 45 mm (approx.) |
Thread Finish | 45 |
Tubing Style | Straight |
Tubing Diameter | 1/4 Inch |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08619001
- Quality Certificate - Lot No.01119001
- Quality Certificate - Lot No.31018001
- Quality Certificate - Lot No.13818848
- Quality Certificate - Lot No.11018339
- Quality Certificate - Lot No.08618168
- Quality Certificate - Lot No.09617001
- Quality Certificate - Lot No.08117001
- Quality Certificate - Lot No.05817001
- Quality Certificate - Lot No.20414001
- Quality Certificate - Lot No.13310001
- Quality Certificate - Lot No.10410001
- Quality Certificate - Lot No.08910001
- Quality Certificate - Lot No.17309001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31607001
- Quality Certificate - Lot No.26104001