Corning® Reusable Media Handling Fitting with Combination 1/8“ & 1/4“ Inlets for 36L Vertical Sidearm Flasks
Product Number4519-122
- Used to introduce medium aseptically into large spinner flasks with vertical sidearms.
- Fittings are comprised of a PET insert with a fluorocarbon O-Ring and a polypropylene sealing cap.
- Gas filters are PTFE, 0.2 µm porosity.
- The 316 stainless steel tubes are held in place by modified polyphenylene oxide thermoplastic nuts with integrated ferrules.
- The fittings are completely autoclavable.
Spare parts for sidearm fittings, see Cat. Nos. 1395-32LTC, 1395-45LTC, 1395-LTR, and 1395LTMC
Added to Your Shopping Cart
Details
| Product Number | 4519-122 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Cap Diameter | 45 mm (approx.) |
| Thread Finish | 45 |
| Tubing Style | Straight |
| Fits Flask Size | 36 L |
| Tubing Diameter | 1/8 and 1/4 Inch |
| Feature | Reusable |
Specifications Documents
Available Certificates