Corning® Reusable Media Handling Fitting with Single 1/2“ Inlets for 8L or 15L Vertical Sidearm Flasks
Product Number4519-124
Fits 8L and 15L Vertical Sidearm Spinner Flasks. Sidearm fittings for media handling can be used to introduce medium aseptically into larger Spinner Flasks with vertical sidearms during cell culture to enhance the productivity of the cell culture. Together with sensor probe fittings and gas handling fittings, they allow Spinner Flasks to operate as bioreactors when they are attached to appropriate cell culture controllers at costs considerably below those of traditional bioreactor vessels with expensive stainless steel headplates. The fittings are comprised of a PET insert with a fluorocarbon O-ring and a polypropylene sealing cap. Stainless steel tubes (1/2
$655.36 per case
Added to Your Shopping Cart
Details
| Product Number | 4519-124 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Diameter | 45 mm (approx.) |
| Cap Color | Orange |
| Thread Finish | 45 |
| Tubing Style | Straight |
| Tubing Diameter | 1/2 Inch |
| Sterile | No |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33222003
- Quality Certificate - Lot No.08322003
- Quality Certificate - Lot No.02219418
- Quality Certificate - Lot No.01419001
- Quality Certificate - Lot No.16418157
- Quality Certificate - Lot No.28611001
- Quality Certificate - Lot No.20911001
- Quality Certificate - Lot No.09010001
- Quality Certificate - Lot No.06210001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32506001
- Quality Certificate - Lot No.25607002
- Quality Certificate - Lot No.24107001
- Quality Certificate - Lot No.20203003
- Quality Certificate - Lot No.15107001