
Direct Overhead Drive 120 mm Center Cap Assembly for Corning® Reusable Spinner Flasks
Product Number400649
120mm Center Cap Assembly for Corning® Reusable Spinner Flasks is designed for use with direct overhead drive motor. These cap assemblies required optional 8L, 15L or 36L paddle assemblies and can be used on all 4512 series vertical sidearm flasks.
€3,201.67 per case
Added to Your Shopping Cart
Details
Product Number | 400649 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34724001
- Quality Certificate - Lot No.29024001
- Quality Certificate - Lot No.28524001
- Quality Certificate - Lot No.16524001
- Quality Certificate - Lot No.05424001
- Quality Certificate - Lot No.01824001
- Quality Certificate - Lot No.35323001
- Quality Certificate - Lot No.31723001
- Quality Certificate - Lot No.17823001
- Quality Certificate - Lot No.17323001
- Quality Certificate - Lot No.16423001
- Quality Certificate - Lot No.07223001
- Quality Certificate - Lot No.05823004
- Quality Certificate - Lot No.03123004
- Quality Certificate - Lot No.34022004
- Quality Certificate - Lot No.31822002
- Quality Certificate - Lot No.27722003
- Quality Certificate - Lot No.24621002
- Quality Certificate - Lot No.21721001
- Quality Certificate - Lot No.17421002
- Quality Certificate - Lot No.14721003
- Quality Certificate - Lot No.12421004
- Quality Certificate - Lot No.10321005
- Quality Certificate - Lot No.07521003
- Quality Certificate - Lot No.06121003
- Quality Certificate - Lot No.01821002
- Quality Certificate - Lot No.33020002
- Quality Certificate - Lot No.26620001
- Quality Certificate - Lot No.10020001
- Quality Certificate - Lot No.07220001