Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Spinner Direct Top Drive Motor, 120VAC 60Hz
Product Number400640
High torque, low rpm stirrer motor specifically designed to maintain constant low speed for use on top of Corning® Reusable Spinner Flasks. The gearhead stirrer motor delivers 14.5 in-lbs of torque and has a maximum speed of 350 rpm. The weight of the motor is 9 lbs (4.1kg) and operates on 120VAC 60Hz.
Added to Your Shopping Cart
Details
| Product Number | 400640 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Sterile | No |
| Feature | Reusable |
Specifications Documents