Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
 
Falcon® 175cm² Rectangular Straight Neck Cell Culture Flask with Plug Seal Cap
Product Number353028
 
            (This is suggested replacement for 3150.)
- Secure stacking provides stability from accidental tips or spills, and protection against contamination (canted neck flasks)
- Nonpyrogenic
- Volumetric graduations and writing patch
- Growth area and volume are nominal
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
 
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
	Added to Your Shopping Cart
  
   Details
| Product Number | 353028 | 
| Qty./Pk | 5 / Pk | 
| Qty./Cs | 40 / Cs | 
| Brand | Falcon® | 
| Flask Shape | Rectangular | 
| Neck Style | Straight | 
| Surface Treatment | TC-Treated | 
| Graduations | Yes | 
| Cap Style | Plug seal | 
| Cap Diameter | 32 mm | 
| Cap Color | Blue | 
| Sterile | Yes | 
| Graduation Range | 50 - 600 mL | 
| Surface Area | 175 cm² | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.9311002
- Quality Certificate - Lot No.9305020
- Quality Certificate - Lot No.9277004
- Quality Certificate - Lot No.9274013
- Quality Certificate - Lot No.9197004
- Quality Certificate - Lot No.9196007
- Quality Certificate - Lot No.9169013
- Quality Certificate - Lot No.9015043
- Quality Certificate - Lot No.9008026
- Quality Certificate - Lot No.8320006
- Quality Certificate - Lot No.8308015
- Quality Certificate - Lot No.8296021
- Quality Certificate - Lot No.8296020
- Quality Certificate - Lot No.8228002
- Quality Certificate - Lot No.8225002
- Quality Certificate - Lot No.8172002
- Quality Certificate - Lot No.8169010
- Quality Certificate - Lot No.8113001
- Quality Certificate - Lot No.8099001
- Quality Certificate - Lot No.8092001
- Quality Certificate - Lot No.8060001
- Quality Certificate - Lot No.8051006
- Quality Certificate - Lot No.8043009
- Quality Certificate - Lot No.7324008
- Quality Certificate - Lot No.7310005
- Quality Certificate - Lot No.7205003
- Quality Certificate - Lot No.7199007
- Quality Certificate - Lot No.7192008
- Quality Certificate - Lot No.7187003
- Quality Certificate - Lot No.7146001
 
                       
			 
			 
			 
			