text.skipToContent text.skipToNavigation

Falcon® 75cm²长方形直颈细胞培养瓶,带透气盖

产品编号353110

电子邮件

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


(3276的推荐替代产品。)

  • 可安全稳定地堆放,避免意外倾倒或溅溢,防止污染 (斜颈培养瓶)
  • 无热原检测结果低于0.1 EU/mL
  • 带有容量刻度和书写区
  • 透气盖采用0.2 µm疏水性膜,可在防止污染的同时实现最佳气体交换
  • 生长面积和容积均为标称值

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Corning® 15mL离心管
Corning® DMEM培养基
Stripette™ 血清移液管
Corning® Internal Thread Cryogenic Vials
详情
产品编号   353110
Qty./Pk   5 / Pk  
Qty./Cs   100 / Cs  
Brand   Falcon®  
Flask Shape   Rectangular  
Neck Style   Straight  
Surface Treatment   TC-Treated  
Graduations   Yes  
Cap Style   Vented  
Cap Diameter   22 mm  
Cap Color   Blue  
Sterile   Yes  
Graduation Range   10 - 200 mL  
Surface Area   75 cm²  
产品规格文件