Falcon® 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap
Product Number353112
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
(This is suggested replacement for 3151.)
- Nonpyrogenic
- Volumetric graduations and writing patch
- Vented caps incorporate a 0.2 µm hydrophobic membrane for optimal gas exchange
- Growth area and volume are nominal
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 353112 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Falcon® |
| Flask Shape | Rectangular |
| Neck Style | Straight |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| キャップスタイル | ベントタイプ |
| キャップ直径 | 32 mm |
| キャップカラー | 青 |
| 滅菌 | Yes |
| 目盛りの範囲 | 50 - 600 mL |
| 培養面積 | 175 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9344005
- Quality Certificate - Lot No.9335015
- Quality Certificate - Lot No.9322011
- Quality Certificate - Lot No.9321010
- Quality Certificate - Lot No.9317007
- Quality Certificate - Lot No.9315004
- Quality Certificate - Lot No.9300004
- Quality Certificate - Lot No.9295011
- Quality Certificate - Lot No.9294016
- Quality Certificate - Lot No.9286009
- Quality Certificate - Lot No.9284004
- Quality Certificate - Lot No.9281003
- Quality Certificate - Lot No.9256009
- Quality Certificate - Lot No.9254006
- Quality Certificate - Lot No.9248010
- Quality Certificate - Lot No.9244019
- Quality Certificate - Lot No.9224016
- Quality Certificate - Lot No.9223008
- Quality Certificate - Lot No.9217012
- Quality Certificate - Lot No.9213018
- Quality Certificate - Lot No.9200001
- Quality Certificate - Lot No.9199002
- Quality Certificate - Lot No.9196008
- Quality Certificate - Lot No.9188001
- Quality Certificate - Lot No.9183005
- Quality Certificate - Lot No.9175011
- Quality Certificate - Lot No.9168040
- Quality Certificate - Lot No.9146010
- Quality Certificate - Lot No.9142006
- Quality Certificate - Lot No.9141018