
Corning® 28 mm Diameter Syringe Filters, 0.45 µm Pore SFCA Membrane, Sterile, Individually Packaged, 50/Case
Product Number431220

These Corning® syringe filters have acrylic copolymer housings, female Luer lock inlets and male Luer slip outlets.
- Surfactant-free cellulose acetate (SFCA) membranes provide the lowest protein binding
- 100% integrity tested, sterile and nonpyrogenic and noncytotoxic
- Manufactured in accordance with ISO 9001 standards
Added to Your Shopping Cart
Details
Product Number | 431220 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Filter Style | Pressure syringe |
Membrane Material | Surfactant free cellulose |
Membrane Pore Size | 0.45 µm |
Membrane Diameter | 28 mm |
Packaging | Individually wrapped |
Housing Material | Acrylic copolymer |
Inlet | Female Luer lock |
Outlet | Male Luer slip |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10425028
- Quality Certificate - Lot No.08425026
- Quality Certificate - Lot No.07225022
- Quality Certificate - Lot No.05725016
- Quality Certificate - Lot No.30924066
- Quality Certificate - Lot No.28224061
- Quality Certificate - Lot No.25424058
- Quality Certificate - Lot No.22824050
- Quality Certificate - Lot No.19924045
- Quality Certificate - Lot No.14824035
- Quality Certificate - Lot No.07424022
- Quality Certificate - Lot No.06424018
- Quality Certificate - Lot No.05124015
- Quality Certificate - Lot No.03824012
- Quality Certificate - Lot No.03824011
- Quality Certificate - Lot No.00824002
- Quality Certificate - Lot No.34823059
- Quality Certificate - Lot No.28923050
- Quality Certificate - Lot No.25723043
- Quality Certificate - Lot No.22923037
- Quality Certificate - Lot No.22823034
- Quality Certificate - Lot No.20823030
- Quality Certificate - Lot No.14323009
- Quality Certificate - Lot No.07623003
- Quality Certificate - Lot No.32022057
- Quality Certificate - Lot No.20022036
- Quality Certificate - Lot No.20022035
- Quality Certificate - Lot No.11522013
- Quality Certificate - Lot No.25821060
- Quality Certificate - Lot No.20121046