Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Spin-X® UF 500 µL Centrifugal Concentrator, 50,000 MWCO Membrane, 25/Case
Product Number431480

Corning Spin-X UF centrifugal concentrators offer a simple, one step procedure for concentrating or desalting proteins and other biomolecules with 90% or better recovery.
- The proprietary vertical membrane design and thin channel filtration chamber minimizes membrane fouling and provides fast, high speed concentrating, even with particle laden solutions.
- Integrated dead stop design eliminates risk of spinning to dryness; no respinning necessary
- Spin-X UF 500 for samples up to 500 µL
- Low binding polyethersulfone (PES) membranes are available with five molecular weight cut-offs (MWCO): 5,000, 10,000, 30,000, 50,000 and 100,000 to meet all of your concentrating needs. Choose an MWCO 1/2 to 1/3 smaller than the protein to be concentrated.
- The MWCO and graduations are printed right on the side of the concentrator tube to avoid mix-ups.
- Spin-X UF 500 concentrators require fixed angle rotors. Minimum rotor angle is 40º. Click on the technical literature tab above for Spin-X UF manuals, protocols and a selection and use guide. (See Corning Spin-X UF Applications listed below product details at-a-glance.)
Added to Your Shopping Cart
Details
Product Number | 431480 |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Working Volume | 0.5 mL |
Membrane Material | Polyethersulfone |
Membrane | 50,000 MWCO |
Membrane Area | 0.5 cm² |
Packaging | Bulk pack |
Housing Material | Polycarbonate |
Height | 50 mm |
Diameter | 11 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23325002
- Quality Certificate - Lot No.05925001
- Quality Certificate - Lot No.30924003
- Quality Certificate - Lot No.28224002
- Quality Certificate - Lot No.19024001
- Quality Certificate - Lot No.27823002
- Quality Certificate - Lot No.04423001
- Quality Certificate - Lot No.24822007
- Quality Certificate - Lot No.24822006
- Quality Certificate - Lot No.24822005
- Quality Certificate - Lot No.17222004
- Quality Certificate - Lot No.08822003
- Quality Certificate - Lot No.05722002
- Quality Certificate - Lot No.00622001
- Quality Certificate - Lot No.29921007
- Quality Certificate - Lot No.29121006
- Quality Certificate - Lot No.29121005
- Quality Certificate - Lot No.24621004
- Quality Certificate - Lot No.19721003
- Quality Certificate - Lot No.18321002
- Quality Certificate - Lot No.09721001
- Quality Certificate - Lot No.21620002
- Quality Certificate - Lot No.07920001
- Quality Certificate - Lot No.30519006
- Quality Certificate - Lot No.26719005
- Quality Certificate - Lot No.22719004
- Quality Certificate - Lot No.22419003
- Quality Certificate - Lot No.17819002
- Quality Certificate - Lot No.06719001
- Quality Certificate - Lot No.25318003