Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 天然小鼠表皮生长因子 (EGF)(受体级),100µg,1/包
Product Number354010
(This is the suggested replacement for 356010)
Corning® 100µg天然小鼠表皮生长因子 (EGF)(受体级) 是一种低分子量促有丝分裂蛋白,可体外刺激多种细胞增殖。1/包。这种生长因子可用于促进培养细胞的长期增殖以及在无血清或减血清条件下诱导多种细胞的分化。
配方 由乙酸铵溶液经低压冻干而成,无载体;溶解于dH2O中
制备和储存 可在2°至8℃下稳定保存至少3个月 (低压冻干),或者溶解后在-20℃下保存1个月。切勿储存于无霜冰箱内。避免反复冻融。
质量
- 纯度:SDS-PAGE和pH 9.9 PAGE检测表明纯度>98%
- 已经过检测,能够在含血清培养基中刺激人包皮成纤维细胞的增殖
- 经过膜过滤 (0.2 µm膜),细菌、真菌和支原体检测均为阴性
来源 雄性小鼠颌下腺
分子量 6.1 kD
纯化 经过BioGel® P10/DEAE柱层析纯化
提示 建议浓度:约5 ng/mL培养基,具体取决于细胞类型
储存条件 保质期:>= 自发货之日起3个月,2-8℃下保存 (低压冻干),或者>= 1个月,-20℃下保存 (溶解)
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
This product is non-returnable. If you have any questions, please contact us immediately.
| Product Number | 354010 |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /每个 |
| 品牌 | Corning® |
| 尺寸 | 100 µg |
| 建议储存条件 | DO NOT FREEZE |
| 储存 | 2 to 8°C |
| 保质期 | >= 3 months from date of shipment at 2°C to 8°C (lyophilized) or = 1 month at -20°C (solubilized) |
- Quality Certificate - Lot No.28824005
- Quality Certificate - Lot No.23323002
- Quality Certificate - Lot No.16623001
- Quality Certificate - Lot No.9329006
- Quality Certificate - Lot No.9028251
- Quality Certificate - Lot No.8232004
- Quality Certificate - Lot No.6207008
- Quality Certificate - Lot No.6088003
- Quality Certificate - Lot No.5363001
- Quality Certificate - Lot No.5052304
- Quality Certificate - Lot No.5047307
- Quality Certificate - Lot No.3326934
- Quality Certificate - Lot No.3099542
- Quality Certificate - Lot No.2311001
- Quality Certificate - Lot No.1305004
- Quality Certificate - Lot No.1125002
- Quality Certificate - Lot No.0335009
- Quality Certificate - Lot No.0009002