text.skipToContent text.skipToNavigation

Corning® ITS Premix Universal Culture Supplement, 5 mL, 1/Pack

产品编号354351

电子邮件

Corning® 5 mL ITS Premix通用型培养添加剂含有成分确定的培养基中最常用的三种基本组分——胰岛素、人转铁蛋白和亚硒酸。浓缩后的添加剂可在减血清条件下刺激多种细胞的增殖。5 mL (5L等效),1/包

ITS Premix (354350和354231) 包含的组分及建议稀释度:胰岛素 (5ug/mL)、转铁蛋白 (5ug/mL) 和亚硒酸 (5ng/mL)

配方 康宁ITS Premix——由水溶液经低压冻干而成;溶液于20 mL (货号354350) 或5 mL (货号354351) dH2O中 (储液)。

质量

  • 已经过检测,能够在无血清培养基中促进HeLa细胞增殖
  • 经过膜过滤 (0.2 µm膜),细菌、真菌和支原体检测均为阴性

制备和储存 康宁ITS Premix:可在2°至8℃下稳定保存至少3个月 (低压冻干),或者在-20℃下保存3个月 (溶解)。避免反复冻融。

提示 康宁ITS Premix——建议稀释度——1:1000 (在无血清培养基中稀释储液)


康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


详情
产品编号   354351
保质期   >= 3 months from date of shipment at 2°C to 8°C (lyophilized)  
数量/包   1 /包  
数量/箱   1 /每个  
品牌   Corning®  
尺寸   5 mL  
建议储存条件   DO NOT FREEZE  
储存   2 to 8°C  
产品规格文件