Corning® ITS+ Premix Universal Culture Supplement, 20 mL, 1/Pack
Product Number354352
Corning® ITS + Premix Universal Culture Supplement, 20 mL, contains insulin, human transferrin, and selenous acid, the three most universally essential components of defined culture media. The concentrated supplement stimulates cell proliferation of a variety of cells under serum-reduced conditions. 20 mL (2L equivalent), 1/pack
Formulation
Corning ITS+ Premix: As an aqueous solution containing human recombinant insulin, human transferrin (12.5 mg each), selenous acid (12.5 µg), BSA (2.5 g), and linoleic acid (10.7 mg)
Quality
- Tested for ability to promote proliferation of HeLa cells in serum-free medium
- Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi and mycoplasma
Preparation and Storage
Corning ITS+ Premix - Stable for at least three months at 2° to 8°C. Do not freeze.
Tip
Corning ITS+ Premix -Recommended dilution: 1:100 (dilute stock solution in serum-free medium)
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
| Product Number | 354352 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 20 mL |
| Storage Recommendation | DO NOT FREEZE |
| Storage | 2 to 8°C |
| Shelf Life | >= 3 months from date of shipment at 2°C to 8°C |
- Quality Certificate - Lot No.11026004
- Quality Certificate - Lot No.02626001
- Quality Certificate - Lot No.33525004
- Quality Certificate - Lot No.26525004
- Quality Certificate - Lot No.22325001
- Quality Certificate - Lot No.11825003
- Quality Certificate - Lot No.06925001
- Quality Certificate - Lot No.34124001
- Quality Certificate - Lot No.28824002
- Quality Certificate - Lot No.21824002
- Quality Certificate - Lot No.05024006
- Quality Certificate - Lot No.01624002
- Quality Certificate - Lot No.31023006
- Quality Certificate - Lot No.23323007
- Quality Certificate - Lot No.9350002
- Quality Certificate - Lot No.9329008
- Quality Certificate - Lot No.9266003
- Quality Certificate - Lot No.9182004
- Quality Certificate - Lot No.9112006
- Quality Certificate - Lot No.9021361
- Quality Certificate - Lot No.8351002
- Quality Certificate - Lot No.8295001
- Quality Certificate - Lot No.8288009
- Quality Certificate - Lot No.8211002
- Quality Certificate - Lot No.8134001
- Quality Certificate - Lot No.7350486
- Quality Certificate - Lot No.7261006
- Quality Certificate - Lot No.7254021
- Quality Certificate - Lot No.7240007
- Quality Certificate - Lot No.7121017