Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ Mini Microcentrifuge. 230V, UK Plug
产品编号6767
(Discontinued: 6767; Suggested Replacement: 6770)
Corning’s LSE Mini Microcentrifuge is a personal benchtop instrument designed for quick spin downs of micro-samples. Operation is simple and convenient; after loading sample tubes, close the lid and the rotor accelerates quickly to 6000 rpm (2000 x g). This speed range is ideal for bringing small droplets to the bottom of the tubes, for micro-filtrations, or basic separations. Press the lid release button and rotor comes to a stop. The LSE Mini Microcentrifuge includes an 8-place rotor that will accept standard 1.5 mL to 2.0 mL microcentrifuge tubes, and adapters are included for 0.5/0.4 mL and 0.2 mL tubes. Also included is a 4-place rotor for PCR strip tubes. Rotors included.
- Compact, lightweight and easy-to-use
- Close the lid to start, press the lid release button to stop
- 8 x 1.5/2.0 mL rotor and 4-place strip tube rotors included
- Fixed speed of 6000 rpm generates 2000 x g
| 产品编号 | 6767 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Power | 230V, 50/60Hz |
| Components Included | 8-place rotor that will accept standard 1.5 mL to 2.0 mL microcentrifuge tubes, and adapters are included for 0.5/0.4 mL and 0.2 mL tubes. Also included is a 4-place rotor for PCR strip tubes. |
| Application | Diagnostics |