Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ Mini Microcentrifuge, AC100-240V, Chinese Plug
Product Number6771
The Corning LSE Mini Microcentrifuge is a personal bench top instrument that operates at a fixed speed of 6,000 rpm (2,000 x g) and was designed for quick spin downs of micro-samples. Operation is made simpler and more convenient with the design of a quick-release rotor system and electronic brake. Once samples are loaded and the lid is closed, the rotor rapidly accelerates to 6,000 rpm. This speed range is ideal for bringing small droplets to the bottom of the tubes for micro-filtrations or as basic separations. Pressing the lid release button will active the electronic brake, which brings the rotor to a fast stop. The mini microcentrifuge can accommodate up to 8 microcentrifuge tubes or 4 PCR strip tubes. Smaller samples such as 0.2, 0.25, and 0.5 mL can also be processed by using the included tube adapters.
- Quick release rotor system eliminates the need for tools to exchange rotors
- Electronic braking provides rapid deceleration for more efficient sample prep
- Compact, rugged design withstands heavy use in crowded lab environment
- Dual lid switch provides safe operation
- Ergonomic design allows for comfortable handling
Refer to the resource tab listed below. Select sell sheet CLS-EQ-126 for accessories.
$357.76 per case
| Product Number | 6771 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Application | Diagnostics |
Corning® LSE™ Mini Microcentrifuge 0.5 Adapter for 6770-RT
6770-RTA.5Less than 10 in Stock