Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 10 x 10 Inch Top PC-610D Stirrer with Digital Display, 230V/50Hz
Product Number6798-610D

The Corning® PC-610D stirrer has a 10 (25.4 x 25.4cm) Pyroceram® top and digital stirring speed display. It is designed to operate on 230V/50Hz with CEE7-7 plug for use in parts of Asia, Africa, Australia and other areas with similar electrical requirements
- 2 year warranty
- UL and cUL approved
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Exclusive closed-loop stirring control monitors and regulates the stirring speed from 60-1150 RPM for aqueous, viscous, or semi-solid solutions.
- Stronger, larger magnet improves stir bar coupling combined with automatic ramp up speed adjustment minimizes decoupling.
- Two piece casting design deflects spills away from electronics and includes a built in mount for an optional 18 (45.7cm) support rod (Cat. No. 440129).
Added to Your Shopping Cart
Details
Product Number | 6798-610D |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Number of Stirring Positions | 1 |
Top Size | 10 x 10 inches |
Power | 230V, 50Hz |
Amperage | 0.4 |
Watts | 73 |
Stir Range | 60 - 1150 rpm |
Speed | 60 rpm - 1150 rpm |
Specifications Documents