Corning® LSE™ Digital Dry Bath Heater, Four Block, 230V, Chinese Plug
产品编号6899-FB
The Corning Digital Dry Bath Heaters are available in single, dual, and four block configurations and provide a broad temperature range up to 150°C, which makes them useful for a variety of applications in molecular biology, histology, clinical, environmental, and industrial laboratories. They have been designed to incorporate the best combination of features including block capacity, dual displays, and an external temperature probe that gives life science researchers the confidence and efficiency they need when working with precious samples.
- Single, dual, and four block capacity to maximize sample processing
- Dual display allows for easy monitoring of temperature and time
- USB connectivity enables traceability of data
- Molded block chamber provides excellent temperature uniformity
- Dimensions: 8.3 x 16.3 x 4.7 in.
- Weight: 9.6 lbs.
已添加至购物车
缺货
详情
| 产品编号 | 6899-FB |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
产品规格文件
Compatible Accessories
Corning® LSE™ Single Block Only, 96-well PCR Microplate, Skirted or Nonskirted
480130库存少于 10
N/A
per case