Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 4 x 5 Inch Top PC-200 Hot Plate, 100V/60Hz, Japan Plug
Product Number6797-200
These Corning® hot plates have a durable glass-ceramic Pyroceram® 4 x 5 inch top and offer superior performance and reliability in a low profile, space-saving design. They operate on 100V/60Hz to meet needs in Japan and other locations with similar requirements. -Easy-to-read numbers simplify measurements, and rugged, extra-large knobs provide greater control for gloved fingers. -Hot top indicator light blinks a warning if the top is too hot to touch (>140°F) - even when the unit is turned off. -Built-in holder accommodates optional support rods (see accessories). -Flatter, whiter Pyroceram® top conducts heat more efficiently and evenly. -Built-in holder accommodates optional 4 inch stainless steel support rods (No. 400084). -Two-year warranty.
Added to Your Shopping Cart
Details
| Product Number | 6797-200 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Number of Stirring Positions | 1 |
| Top Size | 4 x 5 inches |
| Power | 100V, 60Hz |
| Amperage | 2.1 |
| Watts | 253 |
| Temperature Range | 25°-550°C (77-1022°F) |
Specifications Documents