
Corning® 3 x 3/4 Inch PTFE-Coated Magnetic Stir Bar
Product Number409000


These 3 x 3/4 inch (7.62 x 1.91cm) Corning® magnetic stir bars are Polytetrafluorethylene (PTFE)-coated for increased chemical resistance. Ideal for use with Corning PC-611 stirrers.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
50,36 € per case
Added to Your Shopping Cart
Details
Product Number | 409000 |
数量/包 | 1 /包 |
数量/箱 | 1 /箱 |
品牌 | Corning® |
长度 | 76.2 mm (近似值) |
结合模型使用 | PC-611 Stirrers |
Specifications Documents
Available Certificates