Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 4 x 5 Inch Top PC-210 Stirrer, 100V/60Hz, Japan Plug
Product Number6797-210
These Corning® stirrers have a durable glass-ceramic 4 x 5 inch Pyroceram® top and offer superior performance and reliability in a low profile, space-saving design. Exclusive closed-loop stirring control monitors and regulates the stirring speed for aqueous, viscous, or semi-solid solutions. A stronger, larger magnet improves stir bar coupling and stirring capability. They operate on 100V/60Hz to meet needs in Japan and other locations with similar requirements. Performance and versatility are ensured with features such as: -Microprocessor controlled to automatically adjust motor strength to any solution. -Enclosed electronics design protects components, improves performance, and prolongs product life. -Two piece casting design deflects spills away from electronics and includes a built in mount for an optional support rod (No. 400084). -1 x 3/8 inch stir bar (No. 401435) included with each stirrer. -Two-year warranty.
Added to Your Shopping Cart
Details
| Product Number | 6797-210 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Number of Stirring Positions | 1 |
| Top Size | 4 x 5 inches |
| Power | 100V, 60Hz |
| Amperage | 0.3 |
| Watts | 30 |
| Components Included | Includes 1x3/8 inch stir bar |
| Stir Range | 60 - 1100 rpm |
| Speed | 60 rpm - 1100 rpm |
Specifications Documents
Compatible Accessories
Corning® 18 x 5/16" Stainless Steel Support Rod for Hot Plate Stirrers Made in China
440129-CH
N/A
per each