text.skipToContent text.skipToNavigation

Corning® LSE™ Shaking Incubator, 49 Liters, 230V (EU and UK Plug)

Product Number6752

E-mail


This cabinet-style incubator has a compact footprint and can also be stacked to maximize space efficiency. The built in orbital shaker accepts a large assortment of platforms and clamps that can accommodate flasks, Petri dishes, and test tube racks. The maximum capacity is 4 x 1L flasks.

  • Outstanding temperature uniformity
  • Large viewing area for undisturbed monitoring of samples
  • Broad temperature range
  • Multiple shelving options
  • Precision control shaking mechanism



Details
Product Number   6752
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Power   230V, 50/60Hz  
Temperature Range   Ambient +5° C to 80° C  
Speed   20 - 300 rpm  
Specifications Documents
Compatible Accessories
Corning® Flask Clamp Platform for 49L Shaking Incubator, Pre-drilled
Corning® Flat Platform with Nonslip Rubber Mat, 300 x 300 mm
Corning® Double Flat Platform with Non-slip Rubber Mat, 300 x 300 mm
Corning® Universal Spring-loaded Clamp Platform
Stacking Adapter for Corning® LSE™ 49 Liter Shaking Incubator
Shelf, Full for Corning® LSE™ 49 Liter Shaking Incubator