Axygen® Axypet® 1 - 10 mL Single-channel Pipettor
Product NumberAP-10ML
Axygen Axypet pipettors combine high levels of accuracy and precision with design innovations to make pipetting more comfortable during prolonged periods of time.
- Thumb-friendly soft spring pipetting system reduces fatigue
- 3-year warranty Turn -to- fix adjustable tip ejector
- Finger-hook provides for a more relaxed grip
- Large ergonomic push button is easy on the thumb during contact
- Locking feature prevents accidental volume changes during pipetting procedures
- Accuracy (Min/Max):±2.5/±0.5%
- Precision (Min/Max): ±0.6/±0.2%
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
251,45 € per case
Added to Your Shopping Cart
Details
| Product Number | AP-10ML |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
| Channels | 1 |
| Tip Type | 10000 mL |
Specifications Documents
Compatible Accessories
Axygen® Universal Linear Stand for Four Pipettors, Transparent
AP-USD4Out of Stock
59,58 € per case