Axygen® Axypet® 20 - 200 µL, 12 Channel Pipettor
产品编号AP-12-200
Axygen Axypet pipettors combine high levels of accuracy and precision with design innovations to make pipetting more comfortable during prolonged periods of time.
- Thumb-friendly soft spring pipetting system reduces fatigue
- 3-year warranty
- Finger-hook provides for a more relaxed grip
- Large ergonomic push button is easy on the thumb during contact
- Locking feature prevents accidental volume changes during pipetting procedures
- Each channel of the pipettor has an individual, precision piston assembly to ensure accuracy and reproducibility from one pipetting series to the next
- Tip manifold rotates 360°
- Shafts withdraw when pressed against a row of tips
- Each shaft moves independently, minimizing jamming of tips
- Micrometer is continuously adjustable for selection of whole or fractional volumes
- Accuracy (Min/Max): ±3.0/±1.0%
- Precision (Min/Max): ±1.5/±0.6%
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | AP-12-200 |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /箱 |
| 品牌 | Axygen® |
| 通道 | 12 |
| 吸头类型 | 200 µL |
产品规格文件
Compatible Accessories